374201
Tellurerota
Institutional
37 - GREY RUBBER INSTITUTIONAL WHEELS, POLYAMIDE CENTRE WITH THREADGUARDS
Grey rubber paired institutionnal wheels, polyamide centre
Powered by
CAD模型選擇
{tellurerota/institutional/serie37/37_nl_gemellata/srp_2r_asmtab.prj},{NB=374201},{COD=374201},{D=50},{F=18},{H=71},{AXB=60x60},{AAXBB=48x48},{EE=6},{E=31},{LC=60},{W=0.35},{INFO=Technical description},{BR=8},{PPATH=../37_r_s/37_2r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
374201
374201
D
Wheel diameter
50
50
mm
F
Wheel width
18
18
mm
H
Overall height
71
71
mm
AXB
Top plate outer dimensions
60x60
mm
AAXBB
Hole spacing
48x48
mm
EE
Hole width
6
mm
E
Offset
31
31
mm
LC
Load capacity
60
60
daN
W
Weight
0.35
0.35
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸