383201
Tellurerota
Institutional
38 - GREY NON-MARKING THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Grey non-marking thermoplastic rubber wheels with polypropylene centre, zinc-plated brackets
Powered by
CAD模型選擇
{tellurerota/institutional/serie38/38_r_s/r_sr_fp_asmtab.prj},{NB=383201},{COD=383201},{D=50},{F=18},{H=66},{G=35},{C=10},{AXB=55x55},{AAXBB=40x40},{EE=6},{E=24},{O=78},{LC=40},{W=0.10},{BR=4},{WT=CB},{DD=12},{L1=55},{L=32},{DFA=6},{VER=0},{INFO=Technical description},{PPATH=38_r_s_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
383201
383201
D
Wheel diameter
50
50
mm
F
Wheel width
18
18
mm
H
Overall height
66
66
mm
G
Plate diameter
35
35
mm
C
Bolt hole diametre
10
10
mm
E
Offset
24
24
mm
LC
Load capacity
40
40
daN
W
Weight
0.10
0.10
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸