EC-1236-6-O
TTP
液压油冷却
工业的
水冷
管壳
Powered by
CAD模型選擇
{thermaltransferproducts/hydraulic_oil_cooling/industrial/water_cooled/shell_and_tube/ec_series_asmtab.prj},{NB=EC-1236-6-O},{MS=EC},{SCON=},{MSS=1236},{MSS1=1236},{NO=1200},{BS=-6},{TP=O},{SC=},{CTM=},{EBM=},{TM=},{ZA=},{B=7.75},{D=4.50},{E=6.25},{F=30.97},{K=5.00},{L=6.25},{M=.50 x .75},{S=(3) 3/8},{S1=0.38},{PPATH=ec_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
料号
EC-1236-6-O
EC-1236-6-O
MS
系列型号
EC
SCON
Shell Side Connectons
NPT Oil Connections x NPT Water Connections
SAE O-Ring Oil Connections x NPT Water Connections
BSPP Oil Connections x BSPP Water Connections
SAE 4 Bolt Flange (Tapped SAE) Oil Connections x NPT Water Connections
SAE 4 Bolt Flange (Tapped Metric) Oil Connections x BSPP Water Connections
NPT Oil Connections x NPT Water Connections
SAE O-Ring Oil Connections x NPT Water Connections
BSPP Oil Connections x BSPP Water Connections
SAE 4 Bolt Flange (Tapped SAE) Oil Connections x NPT Water Connections
SAE 4 Bolt Flange (Tapped Metric) Oil Connections x BSPP Water Connections
TCON
Tube Side Connections
NPT
MSS
选定的型号
1236
1236
BS
Baffle Spacing
6
9
6
9
TP
Tubeside Passes
One Pass
Two Pass
Four Pass
One Pass
Two Pass
Four Pass
SC
Surge Cushion
None
Surge Cushion
None
Surge Cushion
CTM
Cooling Tube Material
Copper
Copper Nickel
316 Stainless Steel
Copper
Copper Nickel
316 Stainless Steel
EBM
End Bonnet Material
Cast Iron
Bronze
316 Stainless Steel
Cast Iron
Bronze
316 Stainless Steel
TM
Tubesheet Material
Steel
Copper Nickel
316 Stainless Steel
Steel
Copper Nickel
316 Stainless Steel
ZA
Zinc Anodes
None
Zinc Anodes
None
Zinc Anodes
A
42.88
42.88
英寸
B
7.75
7.75
英寸
C
C NPT/BSPP/SAE O-Ring
8.75
8.75
英寸
D
4.50
4.50
英寸
E
E直径
6.25
6.25
英寸
F
30.97
30.97
英寸
G
5.95
5.95
英寸
H
40.25
40.25
英寸
J
1.31
1.31
英寸
K
5.00
5.00
英寸
L
6.25
6.25
英寸
M
M Slot
.50 x .75
.50 x .75
英寸
N
2" NPT
2" NPT
英寸
R
R NPT/BSPP
(4) 1/2
(4) 1/2
英寸
S
S NPT/BSPP
(3) 3/8
英寸
T
0.00
英寸
U
0.00
英寸
X
0.00
英寸
Y
0.00
英寸
Z
N/A
SHORTDESC
Short Description
The EC Series offers hydraulic oil cooling in a high efficiency and performance, finned bundle design featuring a high flow capacity and performance for a variety of applications.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews