您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
KR1501ARL-0025-PR1-00WN-05D
THK
电动引动器
紧凑系列
KR
KR-RL Right-Left screw specification
Powered by
CAD模型選擇
{thk/electrical_actuator/compact_series/kr/kr_rl_screw_specification/kr15_rl_mw_asmtab.prj},{NB=KR1501ARL-0025-PR1-00WN-05D(000)},{ORDER=KR15},{BSL1='01','01 : 1','02','02 : 2'},{BSL2='01','02'},{BSL3='06','10'},{BSL4='10','20'},{BSL5='01','06'},{BSL6='02','06'},{BSL7='20'},{BSL8='25'},{BSL11='06','10'},{TYPEA='ARL','ARL : Block type A'},{TYPEB='ARL','ARL : Block type A','CRL','CRL : Block type C'},{AG=P : Precision},{AG2='','Normal','H','High','P','Precision'},{AG3='H','High','P','Precision'},{LMA1=75,100,125,150,175,200},{LMB1=125,150,175,200},{LMA2=100,150,200},{LMB2=150,200},{LMA3=150,200,250,300},{LMB3=200,250,300},{LMA4=150,200,300,400,500,600},{LMB4=300,400,500,600},{BSL=01},{TYPE=ARL},{ST=25},{TM=R1},{PC=0},{STYPE=0},{TOHIF=WN-05D},{PONT=0.000},{PONT2=0.000},{POS=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ORDER
公称型号
KR15
BSL
Ball Screw Lead
01 : 1
02 : 2
01 : 1
02 : 2
mm
TYPE
Slider Type
ARL : Block type A
ARL : Block type A
ST
行程
25
37
50
75
25
37
50
75
mm
AG
Accuracy
P : Precision
TM
Type of Motor / Controller
R1: Right side motor wrap (without Motor)
R2: Left side motor wrap (without Motor)
R3: Bottom (without Motor)
R4: Right side motor wrap (User specification)
R5: Left side motor wrap (User specification)
R6: Bottom (User specification)
R1: Right side motor wrap (without Motor)
R2: Left side motor wrap (without Motor)
R3: Bottom (without Motor)
R4: Right side motor wrap (User specification)
R5: Left side motor wrap (User specification)
R6: Bottom (User specification)
PC
Cover
0 : No Cover
1 : Cover provided
0 : No Cover
1 : Cover provided
STYPE
传感器
0 : No Sensor
1 : Sensor rail provided
7 : Proximity sensor APM-D3A1-001 [N.O. contact] (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 [N.C. contact] (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 [N.O. contact] (1pc.), APM-D3B1-003 [N.C. contact] (2pcs.) (Yamatake)
0 : No Sensor
1 : Sensor rail provided
7 : Proximity sensor APM-D3A1-001 [N.O. contact] (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 [N.C. contact] (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 [N.O. contact] (1pc.), APM-D3B1-003 [N.C. contact] (2pcs.) (Yamatake)
TOHIF
Housing A / Motor Bracket
WN-05D
WM-06D
WN-05D
WM-06D
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
COM
Comment
Motor part is not reflected in preview and model.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸