KR5520A-0800-R1-10WV-14M
THK
电动引动器
紧凑系列
KR
KR - without Motor
Powered by
CAD模型選擇
{thk/electrical_actuator/compact_series/kr/without_motor/kr55_without_motor_mot_warp_asmtab.prj},{NB=KR5520A-0800-R1-10WV-14M(0-0115 (with Bellows))},{ORDER=KR55},{BSL2='01','01 : 1mm','02','02 : 2mm'},{BSL3='06','06 : 6mm','10','10 : 10mm'},{BSL4='10','10 : 10mm','20','20 : 20mm'},{BSL5='01','01 : 1mm','06','06 : 6mm'},{BSL6='02','02 : 2mm','06','06 : 6mm'},{BSL7='20','20 : 20mm'},{BSL8='25','25 : 25mm'},{BSL11='06','06 : 6mm','10','10 : 10mm'},{TYPEA='A','B'},{TYPEB='A','B','C','D'},{AG2='','Normal','H','High','P','Precision'},{AG3='H','High','P','Precision'},{LMA1=75,100,125,150,175,200},{LMB1=125,150,175,200},{LMA2=100,150,200},{LMB2=150,200},{BSL=20},{TYPE=A},{ST=800},{AG=},{TM=R1},{PC=1},{STYPE=0},{TOHIF=WV-14M},{DH=1},{PONT=0.000},{PONT2=0.000},{STTRANS=15 (with Bellows)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ORDER
公称型号
KR55
BSL
滚珠丝杠导程
20 : 20mm
20 : 20mm
TYPE
Slider Type
A
B
A
B
ST
行程
800
900
1000
1100
1200
800
900
1000
1100
1200
mm
AG
Accuracy
No Symbol : Normal
H : High
P : Precision
No Symbol : Normal
H : High
P : Precision
TM
Type of Motor / Controller
R1: Right side motor wrap (without Motor)
R2: Left side motor wrap (without Motor)
R3: Bottom (without Motor)
R4: Right side motor wrap (User specification)
R5: Left side motor wrap (User specification)
R6: Bottom (User specification)
R1: Right side motor wrap (without Motor)
R2: Left side motor wrap (without Motor)
R3: Bottom (without Motor)
R4: Right side motor wrap (User specification)
R5: Left side motor wrap (User specification)
R6: Bottom (User specification)
PC
Cover
1 : Cover provided
0 : No Cover
1 : Cover provided
0 : No Cover
STYPE
O感器
0 : No Sensor
1 : 带传感器轨道
2 : Photo sensor EE-SX671 (3pcs.) (OMRON)
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (azbil)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A [N.O. contact] (1pc.), GX-F12B [N.C. contact] (2pcs.) (SUNX)
L : Proximity sensor GX-F12B (N.C. contact) (3pcs.) (SUNX)
M : Proximity sensor GX-F12A-P [N.O. contact] (1pc.), GX-F12B-P [N.C. contact] (2pcs.) (SUNX)
0 : No Sensor
1 : 带传感器轨道
2 : Photo sensor EE-SX671 (3pcs.) (OMRON)
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (azbil)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A [N.O. contact] (1pc.), GX-F12B [N.C. contact] (2pcs.) (SUNX)
L : Proximity sensor GX-F12B (N.C. contact) (3pcs.) (SUNX)
M : Proximity sensor GX-F12A-P [N.O. contact] (1pc.), GX-F12B-P [N.C. contact] (2pcs.) (SUNX)
TOHIF
Housing A / Motor Bracket
WV-14M
WZ-19M
WY-11M
WY-14M
W5-19M
WZ-14M
WZ-16M
W5-11M
W5-14M
WV-14M
WZ-19M
WY-11M
WY-14M
W5-19M
WZ-14M
WZ-16M
W5-11M
W5-14M
PONT
滑块位置1
mm
Enter value for PONT
滑块位置1
mm
cm
inch
ft
確定
PONT2
滑块位置2
0.000
0.000
mm
COM
Comment
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸