KSF5U-10-0050-TH/M10RD00D1
THK
电动引动器
紧凑系列
KSF
KSF - with Motor top non cover type
Powered by
CAD模型選擇
{thk/electrical_actuator/compact_series/ksf/with_motor_top_non_cover_type/ksf5u_with_motor_asmtab.prj},{NB=KSF5U-10-0050-TH/M10RD00D1(0)},{MODEL=KSF5U},{BSL=10},{ST=50},{C=TH : THC},{CC=},{TH=},{TM=M10},{MD=R},{OT=D00},{AV=D1},{CTL=},{POS=0},{PPATH=assemblies/ksf5u_with_motor_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MODEL
Model No.
KSF5U
BSL
Ball Screw Lead
10 : 10mm
20 : 20mm
10 : 10mm
20 : 20mm
ST
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
確定
C
Controller
TH : THC
TH
Tapping holes
No symbol : No
T : with Tapping holes
No symbol : No
T : with Tapping holes
TM
Motor output
M10 : 100W
M10B : 100W with brake
M10 : 100W
M10B : 100W with brake
MD
Direction of Motor Cable
R : Right
U : Up
L : Left
D : Down
R : Right
U : Up
L : Left
D : Down
OT
Origin type
D00
R00
D00
R00
AV
Amplifier Voltage
D1 : 100V
D2 : 200V
D1 : 100V
D2 : 200V
CTL
Cable Type / Length
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
No symbol : No
F3 : Fixed / 3m
F5 : Fixed / 5m
FA : Fixed / 10m
H3 : High-curve / 3m
H5 : High-curve / 5m
HA : High-curve / 10m
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸