SKR3306A-0045-R1-1-Q08D-00000
THK
电动引动器
紧凑系列
SKR
SKR - without Motor semi-order type
Powered by
CAD模型選擇
{thk/electrical_actuator/compact_series/skr/without_motor_semi_order_type/skr_so_motor_warp_right_asmtab.prj},{NB=SKR3306A-0045-R1-1-Q08D-00000(0,0)},{IDNR=},{MN=SKR33},{VER=1},{BS=06},{TB=A},{ST=45},{MW=R1},{AG= $AGX.},{TM= $TMX.},{PC=1},{TH=WQ-08D},{MO= $MO1.},{MM= $MMX.},{MD= $MD1.},{OT=$OTX.},{AV= $AVX.},{CT= $CTX.},{AN= $ANX.},{DH=1},{STP=0},{GP=0},{STT=0},{LDG=0},{INFO=Infotext},{COM=The sensor needs to be ordered separately.},{PS=0},{ST1=0.0},{ST2=0.0},{PPATH=../../parts/skr_so_motor_warp_right_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MN
Model Number
SKR33
BS
Ball Screw Lead
06 : 6mm
10 : 10mm
20 : 20mm
06 : 6mm
10 : 10mm
20 : 20mm
TB
Slider Type
A
B
C
D
A
B
C
D
ST
Stroke
45
95
195
295
395
495
595
45
95
195
295
395
495
595
mm
MW
Motor wrap
R1
R2
R3
R1
R2
R3
PC
Cover
1 : Cover provided
0 : No Cover
1 : Cover provided
0 : No Cover
TH
Motor Bracket
Q08D
Q08K
Q08M
P08D
P08K
P08M
Q06K
Q06M
P06D
P06K
P06M
Q08D
Q08K
Q08M
P08D
P08K
P08M
Q06K
Q06M
P06D
P06K
P06M
mm
DH
Dowel holes (Semi-order)
0: Standard (without Dowel hole)
D: with Dowel holes
0: Standard (without Dowel hole)
D: with Dowel holes
STP
Stopper (Semi-order)
0: Standard (Resin/Rubber)
M: with Metal stopper
0: Standard (Resin/Rubber)
M: with Metal stopper
GP
Greasing position (Semi-order)
0: Standard (Inner block)
G: Greasing at the side of Sub-table
0: Standard (Inner block)
G: Greasing at the side of Sub-table
STT
Surface treatment (Semi-order)
0: Standard
S: THK AP-C
0: Standard
S: THK AP-C
LDG
Low dust generation grease (Semi-order)
0: Standard (THK AFB-LF Grease)
L: THK AFF Grease
0: Standard (THK AFB-LF Grease)
L: THK AFF Grease
COM
注
The sensor needs to be ordered separately.
PS
Sensor
0 : No Sensor
1 : Sensor rail provided
2 : Photo sensor EE-SX671 (3pcs.) (OMRON)
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (Yamatake)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.) (SUNX)
L : Proximity sensor GX-F12B (N.C. contact) (3pcs.) (SUNX)
M : Proximity sensor GX-F12A-P [N.O. contact] (1pc.), GX-F12B-P [N.C. contact] (2pcs.) (SUNX)
0 : No Sensor
1 : Sensor rail provided
2 : Photo sensor EE-SX671 (3pcs.) (OMRON)
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (Yamatake)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.) (SUNX)
L : Proximity sensor GX-F12B (N.C. contact) (3pcs.) (SUNX)
M : Proximity sensor GX-F12A-P [N.O. contact] (1pc.), GX-F12B-P [N.C. contact] (2pcs.) (SUNX)
ST1
Position of Slider 1
mm
Enter value for ST1
Position of Slider 1
mm
cm
inch
ft
確定
ST2
Position of Slider 2
0.0
0.0
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸