KR1501A-0025-H0-10A0
THK
LM滚动导轨引动器
KR型
Powered by
CAD模型選擇
{thk/lm_guide_actuator/type_kr/kr15_without_motor_asmtab.prj},{NB=KR1501A-0025-H0-10A0(0-01)},{ORDER=KR15},{BSL2='01','01 : 1mm','02','02 : 2mm'},{BSL3='06','06 : 6mm','10','10 : 10mm'},{BSL4='10','10 : 10mm','20','20 : 20mm'},{BSL5='02','02 : 2mm','06','06 : 6mm'},{BSL6='01','01 : 1mm','06','06 : 6mm'},{BSL7='20','20 : 20mm'},{BSL8='25','25 : 25mm'},{BSL11='06','06 : 6mm','10','10 : 10mm'},{TYPEA='A','B'},{TYPEB='A','B','C','D'},{AG2='','No Symbol : Normal','H','H : High','P','P : Precision'},{AG3='H','H : High','P','P : Precision'},{LMA1=75,100,125,150,175,200},{LMB1=125,150,175,200},{LMA2=100,150,200},{LMB2=150,200},{LMA3=150,200,250,300},{BSL=01},{TYPE=A},{ST=25},{AG=H},{TM=0},{PC=1},{STYPE=0},{TOHIF=A0},{DH=1},{PONT=0.000},{PONT2=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ORDER
公称型号
KR15
BSL
滚珠丝杠导程
01 : 1mm
02 : 2mm
01 : 1mm
02 : 2mm
TYPE
Slider Type
A
B
A
B
ST
行程
25
50
75
100
125
150
25
50
75
100
125
150
mm
AG
Accuracy
H : High
P : Precision
H : High
P : Precision
TM
Type of Motor / Controller
0: direct-coupled (without a motor)
1: direct-coupled (with a motor, specified by the customer)
0: direct-coupled (without a motor)
1: direct-coupled (with a motor, specified by the customer)
PC
Cover
1 : Cover provided
0 : No Cover
1 : Cover provided
0 : No Cover
STYPE
O感器
0 : No Sensor
1 : 带传感器轨道
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (Yamatake)
0 : No Sensor
1 : 带传感器轨道
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (Yamatake)
TOHIF
Housing A / Motor Bracket
A0
AM
AN
AS
A0
AM
AN
AS
PONT
滑块位置1
mm
Enter value for PONT
滑块位置1
mm
cm
inch
ft
確定
PONT2
滑块位置2
0.000
0.000
mm
COM
Comment
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸