M2 TEB 50X175 B0.81
Tipco Punches
Inch Products
Punches
Head Type
Powered by
CAD模型選擇
{tipcopunches/inch/punches/head_type/te.prj},{NB=M2 TEB 50X175 B0.81},{TYPE=TEB},{D=0.5000},{H=0.625},{T=0.188},{A=0.063},{B=0.81},{RM=0.2500},{SM=0.1870},{P=0.0000},{W=0.0000},{R=0.0000},{LX=1.75,2.00,2.25,2.50,2.75,3.00,3.50,4.00,5.00},{L=1.75},{SA=},{SA1=0.0000},{SA2=0.00},{KF=-},{KFP=0},{DS=0.0000},{F=0.0000},{MAT=M2},{DDX=0.1970},{DD3=0.0579}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
M2 TEB 50X175 B0.81
M2 TEB 50X175 B0.81
TYPE
Type
TEB
TEC
TEO
TER
TEL
TEF
TEB
TEC
TEO
TER
TEL
TEF
D
0.5000
0.5000
Inch
H
0.625
0.625
Inch
T
0.188
0.188
Inch
A
0.063
0.063
Inch
B
0.81
0.81
Inch
P
0.0000
0.0000
Inch
W
0.0000
0.0000
Inch
R
0.0000
0.0000
Inch
G
0.0000
Inch
L
Overall length
1.75
2.00
2.25
2.50
2.75
3.00
3.50
4.00
5.00
1.75
2.00
2.25
2.50
2.75
3.00
3.50
4.00
5.00
Inch
SA
Standard alterations
N/A
N/A
SA1
S at Standard alteration
0.0000
0.0000
Inch
SA2
A at Standard alteration
0.00
0.00
°
KF
Key flat
-
SF
DF
DS
SF1
-
SF
DF
DS
SF1
KFP
Key flat position
0
0
°
DS
0.0000
0.0000
Inch
F
Key flat depth
0.0000
0.0000
Inch
MAT
Material
HSS - M2
A2
HSS - M2
A2
HD
Hardness
60-62
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸