BB20-1K-K
Tsubakimoto Chain Co.
凸轮离合器
BB Series
Powered by
CAD模型選擇
{tsubakimoto/cam_clutch/bb_series/bb_1k_k_series.prj},{NB=BB20-1K-K},{MN=BB20-1K-K},{TC=61},{OI=3000},{OO=1600},{DT=0.014},{A=14},{B=47},{C=20},{D=41.7},{R=1.0},{B2=6},{T2=1.6},{W=120},{BCR=8950},{BCOR=5090},{DPT=0.700},{D2=14.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
BB20-1K-K
BB20-1K-K
MN
Model No.
BB20-1K-K
BB20-1K-K
TC
Torque Capacity
61
61
Nm
OI
Max. Overrunning - Inner Race
3000
3000
r/min
OO
Max. Overrunning - Outer race
1600
1600
r/min
DT
Drag Torque
0.014
0.014
Nm
A
Outer ring width
14
14
mm
B
Outer ring diameter
47
47
mm
C
Bore Diameter
20
20
mm
D
Inlay diameter
41.7
41.7
mm
R
Chamfer
1.0
1.0
mm
B2
Keyway width
6
6
mm
T2
Keyway depth
1.6
1.6
mm
W
Weight
120
120
g
BCR
Bearing Loads - Cr
8950
8950
N
BCOR
Bearing Loads - Cor
5090
5090
Ns
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸