MG 750
Tsubakimoto Chain Co.
凸轮离合器
MG, MI Series
Powered by
CAD模型選擇
{tsubakimoto/cam_clutch/mg_mi_series/mg_series_asmtab.prj},{NB=MG 750},{MN=MG 750},{TC=9500},{DT=3.43},{OI=1800},{OO=600},{MI=-},{BO=85.0},{KEY=24 x 6},{BB=24.000},{TT=6.000},{A=153},{B=200},{C=150},{D=175},{E=75.0},{E2=150.000},{F=110.0},{S=25},{G=20.05},{N=8},{HM=8 x M14 x P2.0},{NDM=14},{P=2.00},{LFP=M8 x P1.25},{NDM2=8},{O=400},{W=37.0},{GX=26.050},{LFPD=11.500},{LFPD2=7.000},{PPATH=mg_parts/mg_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Order number
MG 750
MG 750
MN
Model No.
MG 750
MG 750
TC
Torque Capacity
9500
9500
Nm
DT
Drag Torque
3.43
3.43
Nm
OI
Max. Overrunning - Inner Race
1800
1800
r/min
OO
Max. Overrunning - Outer Race
600
600
r/min
MI
Max. indexing
-
cycle/min
BO
Bore Diameter
85.0
85.0
mm
KEY
Keyway
24 x 6
24 x 6
A
Outer ring width
153
153
mm
B
Outer ring diameter
200
200
mm
C
Inner ring width
150
150
mm
D
Tapped hole: PCD
175
175
mm
E
Refueling plug position
75.0
75.0
mm
F
Inner ring boss diameter
110.0
110.0
mm
S
Tapped hole: Thread length
25
25
mm
HM
No. of Tapped Holes x Size x Pitch
8 x M14 x P2.0
8 x M14 x P2.0
LFP
Lubrication Filler Plug Size x Pitch
M8 x P1.25
M8 x P1.25
O
Oil
400
400
ml
W
Weight
37.0
37.0
kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸