MZEU35 (K)-C
Tsubakimoto Chain Co.
凸轮离合器
MZEU Series
Powered by
CAD模型選擇
{tsubakimoto/cam_clutch/mzeu_series/coupling_asmtab.prj},{NB=MZEU35 (K)-C},{MN=MZEU35 (K)-C},{TC=1015},{OI=1400},{OO=300},{DT=0.49},{BO=35},{KEY=10 x 3.3},{BB=10},{TT=3.3},{BSR=18},{BSR2=55},{A=122.7},{B=152},{C=110},{D=83},{E=40},{E2=80},{F=28.3},{F2=50.0},{L=1.0},{G=8.7},{H=58.5},{I=74},{J=11.7},{S=11.5},{M=13.5},{NO=6},{NDM=6.6},{K=12},{G2=51.000},{D2=96.000},{OP2=6.000},{J2=6.900},{J3=60.975},{R=20.295},{C2=45.000},{PPATH=coupling/coupling_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Order number
MZEU35 (K)-C
MZEU35 (K)-C
MN
Model No.
MZEU35 (K)-C
MZEU35 (K)-C
TC
Torque Capacity
1015
1015
Nm
OI
Max. Overrunning - Inner Race
1400
1400
r/min
OO
Max. Overrunning - Outer Race
300
300
r/min
DT
Drag Torque
0.49
0.49
Nm
BO
Clutch Side Bore Size
35
35
mm
KEY
Keyway
10 x 3.3
10 x 3.3
BSR
Coupling Side Bore Size Range min.
18
18
mm
BSR2
Coupling Side Bore Size Range max.
55
55
mm
A
Width
122.7
122.7
mm
B
Coupling diameter
152
152
mm
C
Outer ring diameter
110
110
mm
D
83
83
mm
E
40
40
mm
F
28.3
28.3
mm
G
8.7
8.7
mm
H
58.5
58.5
mm
I
74
74
mm
J
11.7
11.7
mm
S
11.5
11.5
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸