MZEU 45 (K) E3+E4
Tsubakimoto Chain Co.
凸轮离合器
MZEU Series
Powered by
CAD模型選擇
{tsubakimoto/cam_clutch/mzeu_series/e3_torque_arm_e4_cover_asmtab.prj},{NB=MZEU 45 (K) E3+E4},{MN=MZEU 45 (K) E3+E4},{TC=1620},{OI=1400},{OO=300},{DT=0.69},{BO=45},{KEY=14 x 3.8},{BB=14},{TT=3.8},{A=86},{AC=108.0},{B=130},{F=60},{L=1.3},{C=53},{E=95.000},{M1=25.0},{NO=8},{NDM=8.0},{K=14},{Q=90},{R=120},{S=25},{T=22},{U=15.0},{W=9.6},{G=59.000},{D=112.000},{D3=90.000},{OP2=30.000},{Q2=60.000},{M=15.500},{MC=15.500},{R1=2.000},{R2=10.000},{R3=3.000},{R4=2.000},{E4X=82.000},{PPATH=e3_torque_e4_cover/e3_torque_arm_e4_cover_asmtpl.prj},{BOLTLEN=8.000},{BOLTDIA=13.000},{BOLTLENC=8.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Order number
MZEU 45 (K) E3+E4
MZEU 45 (K) E3+E4
MN
Model No.
MZEU 45 (K) E3+E4
MZEU 45 (K) E3+E4
TC
Torque Capacity
1620
1620
Nm
OI
Max. Overrunning - Inner Race
1400
1400
r/min
OO
Max. Overrunning - Outer Race
300
300
r/min
DT
Drag Torque
0.69
0.69
Nm
BO
Bore Size
45
45
mm
KEY
Keyway
14 x 3.8
14 x 3.8
A
Width
86
86
mm
AC
108.0
108.0
mm
B
E4 cover diameter
130
130
mm
F
60
60
mm
L
Chamfer
1.3
1.3
mm
M1
E3 Torque arm width
25.0
25.0
mm
Q
90
90
mm
R
120
120
mm
S
25
25
mm
T
22
22
mm
U
15.0
15.0
mm
W
Weight
9.6
9.6
kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸