您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
100002033
Turck
Cloud Solutions
hardware
Powered by
CAD模型選擇
{turck/cloud20solutions/hardware/100002033.prj},{NB=100002033},{BMENB=100002033},{NO_CU_PER_OU=1},{DESCSHORT=TX700 HMI/PLC Series, 21\" Display - CODESYS V3 PLC with TARGET and WEB VISU, Hig},{DESCLONG=TX700 HMI/PLC Series, 21\" Display - CODESYS V3 PLC with TARGET and WEB VISU, High-Quality Metal Housing and Glass Front with a Capacitive Touch, 21\" TFT wide screen color display, LED backlight, 1920x1080 pixel resolution, 16 M colors, Capacitive touchscreen with glass front, 3 RJ45 Ethernet ports with 10/100 Mbit, 1 serial interface (RS232, RS485, RS422), 2 USB host ports, 1 SD card slot},{EAN=4047101456400},{MANUNAME=Turck},{MANUTYPEDESC=TX721-P3CV01},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/100002033}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BMENB
Product number of the Manufacturer
100002033
DESCSHORT
Short Description
TX700 HMI/PLC Series, 21" Display - CODESYS V3 PLC with TARGET and WEB VISU, Hig
DESCLONG
Long Description
TX700 HMI/PLC Series, 21" Display - CODESYS V3 PLC with TARGET and WEB VISU, High-Quality Metal Housing and Glass Front with a Capacitive Touch, 21" TFT wide screen color display, LED backlight, 1920x1080 pixel resolution, 16 M colors, Capacitive touchscreen with glass front, 3 RJ45 Ethernet ports with 10/100 Mbit, 1 serial interface (RS232, RS485, RS422), 2 USB host ports, 1 SD card slot
EAN
4047101456400
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TX721-P3CV01
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews