6824211
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD模型選擇
{turck/fieldbus20technology/i2fo20systems/6824211.prj},{NB=6824211},{BMENB=6824211},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/e5/f1/6824211.png},{MASSZEICHNUNG=../../../_pool_/e5/f1/6824211.png},{DESCSHORT=piconet Extension Module for IP-Link, Single Channel Serial Interface RS232},{DESCLONG=piconet Extension Module for IP-Link, Single Channel Serial Interface RS232, Serial interface RS232, 1‐channel, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101179361},{MANUNAME=Turck},{MANUTYPEDESC=SNNE-10S-0002},{BUS=Nein},{VGB=StKu},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824211
DESCSHORT
Short Description
piconet Extension Module for IP-Link, Single Channel Serial Interface RS232
DESCLONG
Long Description
piconet Extension Module for IP-Link, Single Channel Serial Interface RS232, Serial interface RS232, 1‐channel, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101179361
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SNNE-10S-0002
BUS
piconet_prm_cad_bus
Nein
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews