6824216
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD模型選擇
{turck/fieldbus20technology/i2fo20systems/6824216.prj},{NB=6824216},{PREVIEW=../../../_pool_/79/5e/6824216.png},{MASSZEICHNUNG=../../../_pool_/79/5e/6824216.png},{BMENB=6824216},{DESCSHORT=piconet Extension Module for IP-Link, 4 Analog Inputs ±10 V},{DESCLONG=piconet Extension Module for IP-Link, 4 Analog Inputs ±10 V, 4 analog inputs ±10 V, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101179415},{MANUNAME=Turck},{MANUTYPEDESC=SNNE-40A-0005},{BUS=Nein},{VGB=StKu},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6824216},{DEEPLINK_DEU=https://www.turck.de/de/product/6824216}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824216
DESCSHORT
Short Description
piconet Extension Module for IP-Link, 4 Analog Inputs ±10 V
DESCLONG
Long Description
piconet Extension Module for IP-Link, 4 Analog Inputs ±10 V, 4 analog inputs ±10 V, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101179415
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SNNE-40A-0005
BUS
piconet_prm_cad_bus
Nein
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews