CTV 145 2005 ISO7 0 0 S 0 0
Unimotion
Linear units
Ball screw driven linear units
CTV linear units
Powered by
CAD模型選擇
{unimotion/linear_units/ball_screw_driven_linear_units/ctv_linear_units/ctv145_asmtab.prj},{NB=CTV 145 2005 ISO7 0 0 S 0 0(0)},{MODEL=CTV},{SIZE=145},{BS=2005},{BST=ISO7},{BSJ=0},{STROKE=0},{CV=S},{NOC=1},{LMAX=5600},{A=0.0},{AINFO=ctv_145_distance_distance_between_carriages_a.png},{POS=0.0},{CP=0},{PC=0},{PPATH=parts/ctv145_asmtpl.prj},{STROKE2D=0},{STROKEMIN2D=80}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MODEL
Series
CTV
SIZE
Size
145
BS
Ball screw
Ø20 x 5
Ø20 x 10
Ø20 x 20
Ø20 x 50
Ø20 x 5
Ø20 x 10
Ø20 x 20
Ø20 x 50
BST
Ball screw tolerance
ISO7 (Standard)
ISO5
ISO7 (Standard)
ISO5
BSJ
Ball screw journal
0 : Without keyway ✔
0 : Without keyway
0 : Without keyway
1 : With keyway
1 : With keyway
STROKE
Stroke
CV
Carriage version
S : Short ✔
S : Short
S : Short
L : Long
L : Long
NOC
Number of carriages
1
2
3
4
5
1
2
3
4
5
A
Distance between carriages
0.0
0.0
mm
AINFO
Distance between carriages (A)
POS
Carriage position
0.0
0.0
mm
CP
Connection plate
0 : Without ✔
0 : Without
0 : Without
1 : With
1 : With
PC
Protection cover
0 : Without antistatic PU Gap-type seal strip
1 : With antistatic PU Gap-type seal strip (Standard)
2 : With Corrosion-resistant protection strip
0 : Without antistatic PU Gap-type seal strip
1 : With antistatic PU Gap-type seal strip (Standard)
2 : With Corrosion-resistant protection strip
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸