HR500-032-A
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
HR/HRF
HR
HR 500
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/hr_hrf/hr/hr_500/hr_500_tab.prj},{NB=HR500-032-A(0-150-senza000)},{CODICE=HR500-032-A},{VER=0.000},{CU=32},{F0=470},{F1=933},{L=94},{LMIN=62},{CX=0},{PX=150},{FIS=senza},{CS=0},{R=0.000},{T=0},{P=150},{V=0},{S=3.14},{W=0.4},{RC=1},{PMIN=20},{FX='senza','senza','FS238','FS2 38','FC38A','FC 38A','FCQ38A','FCQ 38A'},{R1=0,'-'},{R4=0,'-'},{R2=0,'-'},{R8=0,'-'},{R9=0,'-'},{R10=0,'-'},{R3=0,'-'},{R5=0,'-'},{R6=0,'-'},{R7=0,'-'},{T1=0,'-'},{T2=0,'-'},{T3=0,'-'},{CS1=0,'-'},{PRA=3.000},{TAPPO=0.000},{PPATH=../../hr_hrf_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODICE
Code
HR500-032-A
HR500-032-A
CU
Stroke
32
32
mm
F0
Nominal initial force
470
daN
F1
Nominal final force
933
933
daN
L
Total length
94
94
mm
LMIN
Minimum length
62
62
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
PX
Charging pressure
bar
LX
Length at compression end
94.0
94.0
mm
F0X
Initial force with PX
470.0
daN
F1X
Final force with CX/PX
933.0
933.0
daN
FIS
Fixing
senza
FS2 38
FC 38A
FCQ 38A
senza
FS2 38
FC 38A
FCQ 38A
CS
Connection type
-
-
R
Joint
-
-
T
Hose
-
-
mm
P
Nominal charging pressure
150
bar
V
Volume
0
cm³
W
Weight
0.4
0.4
Kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸