SC250-038-B
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
SC/SCF
SC
sc_250
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/sc_scf/sc/sc_250/sc_250_tab.prj},{NB=SC250-038-B(0-150-senza000)},{CODICE=SC250-038-B},{CU=38},{F0=260},{F1=375},{PRA=2.000},{L=126.0},{LMIN=88.0},{CX=0},{PX=150},{FIS=senza},{Y=MIN},{CS=0},{R=0.000},{T=0},{P=150},{V=0},{W=0.54},{RC=2},{D=38},{PMIN=20},{S=1.77},{CC=no},{OP=SC},{FX='senza','senza','FS238','FS2 38','FC38A','FC 38A','FCQ38A','FCQ 38A'},{SIZE=250.000},{DK=15.000},{R1=0,'-'},{R4=0,'-'},{R2=0,'-'},{R5=0,'-'},{R3=0,'-'},{T1=0,'-'},{T2=0,'-'},{T3=0,'-'},{PPATH=../../sc_scf_tpl.prj},{CS1=0,'-'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODICE
Code
SC250-038-B
SC250-038-B
CU
Stroke
38
38
mm
F0
Nominal initial force
260
daN
F1
Nominal final force
375
375
daN
L
Total length
126.0
126.0
mm
LMIN
Minimum length
88.0
88.0
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
PX
Charging pressure
bar
LX
Length at compression end
126.0
126.0
mm
F0X
Initial force with PX
260.0
daN
F1X
Final force with CX/PX
375.0
375.0
daN
FIS
Fixing
senza
FS2 38
FC 38A
FCQ 38A
senza
FS2 38
FC 38A
FCQ 38A
CS
Connection type
-
-
R
Joint
-
-
T
Hose
-
-
mm
P
Nominal charging pressure
150
bar
V
Volume
0
cm³
W
Weight
0.54
0.54
Kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸