SC5000-080-B
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
SC/SCF
SC
sc_5000
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/sc_scf/sc/sc_5000/sc_5000_tab.prj},{NB=SC5000-080-B(0-150-senza000)},{CU=80},{F0=5000},{F1=7742},{PRA=10.000},{L=300.0},{LMIN=220.0},{Y=MIN},{P=150},{V=924},{RC=3},{PMIN=20},{S=33.18},{SIZE=5000.000},{DK=65.000},{CODICE=SC5000-080-B},{W=15.4},{D=120},{CC=sì},{OP=SC},{FX='senza','senza','FB120','FB 120','FBA120','FBA 120','FS2120','FS2 120','FS2A120','FS2A 120','FC120A','FC 120A','FCQ120A','FCQ 120A','FSA120','FSA 120'},{R1=0,'-',1,'RTC-D',2,'RTC-M',3,'RTC-R',4,'RTC-T',5,'RTC-L'},{R2=0,'-',1,'RMTC',2,'BDM1+RTMC',3,'BDM2+RMTC',4,'BDM4+RMTC'},{R3=0,'-',2,'RSMPTD'},{R4=0,'-',1,'RTC-D'},{R5=0,'-',1,'RMTC',2,'BDM1+RTMC',3,'BDM2+RMTC',4,'BDM4+RMTC'},{CX=0},{PX=150},{FIS=senza},{CS=0},{R=0.000},{T=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODICE
Code
SC5000-080-B
SC5000-080-B
CU
Stroke
80
80
mm
F0
Nominal initial force
5000
daN
F1
Nominal final force
7742
7742
daN
L
Total length
300.0
300.0
mm
LMIN
Minimum length
220.0
220.0
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
PX
Charging pressure
bar
LX
Length at compression end
300.0
300.0
mm
F0X
Initial force with PX
5000.0
daN
F1X
Final force with CX/PX
7742.0
7742.0
daN
FIS
Fixing
senza
FB 120
FBA 120
FS2 120
FS2A 120
FC 120A
FCQ 120A
FSA 120
senza
FB 120
FBA 120
FS2 120
FS2A 120
FC 120A
FCQ 120A
FSA 120
CS
Connection type
-
JIC 37° STANDARD
MINIMES STANDARD
PERMANENT HOSE SWIVELS
REUSABLE HOSE SWIVELS
-
JIC 37° STANDARD
MINIMES STANDARD
PERMANENT HOSE SWIVELS
REUSABLE HOSE SWIVELS
R
Joint
-
-
T
Hose
-
-
mm
P
Nominal charging pressure
150
bar
V
Volume
924
924
cm³
W
Weight
15.4
15.4
Kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸