SC750-080-B
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
SC/SCF
SC
sc_750
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/sc_scf/sc/sc_750/sc_750_tab.prj},{NB=SC750-080-B(0-150-senza000)},{CU=80},{F0=740},{F1=1145},{PRA=6.000},{L=255.0},{LMIN=175.0},{Y=MIN},{P=150},{V=145},{RC=3},{PMIN=20},{S=4.91},{SIZE=750.000},{DK=25.000},{CODICE=SC750-080-B},{W=1.96},{D=50},{CC=sì},{OP=SC},{FX='senza','senza','FB50','FB 50','FBA50','FBA 50','FS250','FS2 50','FS2A50','FS2A 50','FC50A','FC 50A','FCQ50A','FCQ 50A','FSA50','FSA 50'},{R1=0,'-',1,'RTC-D',2,'RTC-M',3,'RTC-R',4,'RTC-T',5,'RTC-L'},{R2=0,'-',1,'RMTC',2,'BDM1+RTMC',3,'BDM2+RMTC',4,'BDM4+RMTC'},{R3=0,'-',2,'RSMPTD'},{R4=0,'-',1,'RTC-D'},{R5=0,'-',1,'RMTC',2,'BDM1+RTMC',3,'BDM2+RMTC',4,'BDM4+RMTC'},{CX=0},{PX=150},{FIS=senza},{CS=0},{R=0.000},{T=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODICE
Code
SC750-080-B
SC750-080-B
CU
Stroke
80
80
mm
F0
Nominal initial force
740
daN
F1
Nominal final force
1145
1145
daN
L
Total length
255.0
255.0
mm
LMIN
Minimum length
175.0
175.0
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
PX
Charging pressure
bar
LX
Length at compression end
255.0
255.0
mm
F0X
Initial force with PX
740.0
daN
F1X
Final force with CX/PX
1145.0
1145.0
daN
FIS
Fixing
senza
FB 50
FBA 50
FS2 50
FS2A 50
FC 50A
FCQ 50A
FSA 50
senza
FB 50
FBA 50
FS2 50
FS2A 50
FC 50A
FCQ 50A
FSA 50
CS
Connection type
-
JIC 37° STANDARD
MINIMES STANDARD
PERMANENT HOSE SWIVELS
REUSABLE HOSE SWIVELS
-
JIC 37° STANDARD
MINIMES STANDARD
PERMANENT HOSE SWIVELS
REUSABLE HOSE SWIVELS
R
Joint
-
-
T
Hose
-
-
mm
P
Nominal charging pressure
150
bar
V
Volume
145
145
cm³
W
Weight
1.96
1.96
Kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸