SCF500-050-A
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
SC/SCF
scf
scf_500
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/sc_scf/scf/scf_500/scf_500_tab.prj},{NB=SCF500-050-A(0-150-senza000)},{CU=50},{F0=470},{F1=662},{PRA=5.000},{L=185.0},{LMIN=135.0},{Y=MIN},{P=150},{V=71},{RC=2},{PMIN=20},{S=3.14},{SIZE=500.000},{DK=20.000},{CODICE=SCF500-050-A},{W=1.17},{D=45},{CC=sì},{OP=SCF},{FX='senza','senza','FCA45','FCA 45','GM45','GM 45'},{R1=0,'-',1,'RTC-D',2,'RTC-M',3,'RTC-R',4,'RTC-T',5,'RTC-L'},{R4=0,'-',1,'RTC-D'},{R2=0,'-',1,'RMTC',2,'BDM1+RTMC',3,'BDM2+RMTC',4,'BDM4+RMTC'},{R5=0,'-',1,'RMTC',2,'BDM1+RTMC',3,'BDM2+RMTC',4,'BDM4+RMTC'},{R3=0,'-',2,'RSMPTD'},{R6=0,'-',1,'PA-AS',2,'PA-BTS',3,'PA-E',4,'PA-MWS',5,'PA-RT',6,'PA-S',7,'PA-TWS'},{T1=0,'-',1,'TNB',2,'TSM 7/16'},{CX=0},{PX=150},{FIS=senza},{CS=0},{R=0.000},{T=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODICE
Code
SCF500-050-A
SCF500-050-A
CU
Stroke
50
50
mm
F0
Nominal initial force
470
daN
F1
Nominal final force
662
662
daN
L
Total length
185.0
185.0
mm
LMIN
Minimum length
135.0
135.0
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
PX
Charging pressure
bar
LX
Length at compression end
185.0
185.0
mm
F0X
Initial force with PX
470.0
daN
F1X
Final force with CX/PX
662.0
662.0
daN
FIS
Fixing
senza
FCA 45
GM 45
senza
FCA 45
GM 45
CS
Connection type
-
JIC 37° STANDARD
MINIMES STANDARD
PERMANENT HOSE SWIVELS
REUSABLE HOSE SWIVELS
-
JIC 37° STANDARD
MINIMES STANDARD
PERMANENT HOSE SWIVELS
REUSABLE HOSE SWIVELS
R
Joint
-
-
T
Hose
-
-
mm
P
Nominal charging pressure
150
bar
V
Volume
71
71
cm³
W
Weight
1.17
1.17
Kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸