270-577
WAGO
PG 01 - Rail mounted terminal blocks
Series 270
Powered by
CAD模型選擇
{wago/pg01/serie270/0270-0577_0999-0962.prj},{NB=270-577},{BESTNR=270-577},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 2.5},{QUERSCHNITT2=28 - 12},{ABISOLIERLAENGE=6 - 7},{SPANNUNG=250},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=3},{STROM=18},{HOEHE=39.00},{BREITE=5.00},{TIEFE=68.00},{ANZAHLKLEMMSTEL=4},{ANZAHLPOTENTIAL=3},{FARBE=orange},{GEWICHT=8.276},{BEMERKUNGEN=Schaltung I},{RGB=0.89,0.43,0.07,0},{ECLASS71=27-14-11-28},{ECLASS81=27-14-11-28},{LINKDE=http://www.wago.com/de/p/270-577},{LINKEN=http://www.wago.com/global/p/270-577}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BESTNR
Item-No.
270-577
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5
mm²
QUERSCHNITT2
Cross section
28 - 12
AWG
ABISOLIERLAENGE
Strip length
6 - 7
mm
SPANNUNG
Measured voltage
250
V
BEMESSSTOSSSPG
Rated impulse voltage
4
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
18
A
HOEHE
Height
39.00
mm
BREITE
Width
5.00
mm
TIEFE
Depth
68.00
mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
orange
GEWICHT
Weight
8.276
g
BEMERKUNGEN
Comment
Circuit I
ECLASS71
eCl@ss 7.1
27-14-11-28
ECLASS81
eCl@ss 8.1
27-14-11-28
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews