243-748
WAGO
PG 07 - PUSH wire connectors
Series 243
Powered by
CAD模型選擇
{wago/pg07/serie243/0243-0748_0999-0962.prj},{NB=243-748},{BESTNR=243-748},{BEZEICHNUNG=4-Leiter-Federleiste, 6 A, hellgrün},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=\"0.5 - 1 \"\"e\"\"\"},{QUERSCHNITT2=24 - 18},{ABISOLIERLAENGE=5 - 6},{SPANNUNG=100},{BEMESSSTOSSSPG=2},{VERSCHMUTZGRAD=2},{STROM=6},{RM=5.75},{P=8},{HOEHE=10.00},{BREITE=45.75},{TIEFE=10.50},{ANZAHLKLEMMSTEL=32},{ANZAHLPOTENTIAL=8},{FARBE=hellgrün},{GEWICHT=6.300},{RGB=0.65,0.50,0.05,0},{ECLASS71=27-44-04-01},{ECLASS81=27-44-04-01},{LINKDE=http://www.wago.com/de/p/243-748},{LINKEN=http://www.wago.com/global/p/243-748}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BESTNR
Item-No.
243-748
BEZEICHNUNG
Description
4-conductor female plug, 6 A, light green
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
"0.5 - 1 ""e"""
mm²
QUERSCHNITT2
Cross section
24 - 18
AWG
ABISOLIERLAENGE
Strip length
5 - 6
mm
SPANNUNG
Measured voltage
100
V
BEMESSSTOSSSPG
Rated impulse voltage
2
kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
6
A
RM
Pin Spacing
5.75
mm
P
No. of poles
8
HOEHE
Height
10.00
mm
BREITE
Width
45.75
mm
TIEFE
Depth
10.50
mm
ANZAHLKLEMMSTEL
Number of connection points
32
ANZAHLPOTENTIAL
Number of potentials
8
FARBE
Color
light green
GEWICHT
Weight
6.300
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews