771-8992/116-402
WAGO
PG 20 - WINSTA
Series 771
Powered by
CAD模型選擇
{wago/pg20/serie771/0771-8992_0116-0101.prj},{NB=771-8992/116-402},{BESTNR=771-8992/116-402},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=1.5},{QUERSCHNITT2=16},{ABISOLIERLAENGE=9},{SPANNUNG=250},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=3},{STROM=16},{P=2},{HOEHE=15.90},{BREITE=24.60},{L1=3894.00},{FARBE=weiß},{GEWICHT=359.233},{BEMERKUNGEN=halogenfrei / Länge 4 m},{RGB=1,1,1,0},{ECLASS71=27-44-06-04},{ECLASS81=27-44-06-04},{LINKDE=http://www.wago.com/de/p/771-8992_116-402},{LINKEN=http://www.wago.com/global/p/771-8992_116-402}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BESTNR
Item-No.
771-8992/116-402
771-8992/116-402
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1.5
mm²
QUERSCHNITT2
Cross section
16
AWG
ABISOLIERLAENGE
Strip length
9
mm
SPANNUNG
Measured voltage
250
V
BEMESSSTOSSSPG
Rated impulse voltage
4
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16
A
P
No. of poles
2
HOEHE
Height
15.90
mm
BREITE
Width
24.60
mm
L1
Length
3894.00
3894.00
mm
FARBE
Color
white
white
GEWICHT
Weight
359.233
359.233
g
BEMERKUNGEN
Comment
halogen-free / Length 4 m
halogen-free / Length 4 m
ECLASS71
eCl@ss 7.1
27-44-06-04
ECLASS81
eCl@ss 8.1
27-44-06-04
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews