855-305/400-1001
WAGO
PG 29 - Interface Electronic
Series 855
Powered by
CAD模型選擇
{wago/pg29/serie855/0855-0305_0400-1001.prj},{NB=855-305/400-1001},{BESTNR=855-305/400-1001},{BEZEICHNUNG=Aufsteck-Stromwandler},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 4},{QUERSCHNITT2=28 - 12},{ABISOLIERLAENGE=9 - 10},{PRIMAER=400},{SEKUNDAER=5},{LEISTUNG=10.00},{KLASSE=1},{HOEHE=80.00},{BREITE=35.00},{TIEFE=60.00},{FARBE=lichtgrau},{GEWICHT=285.000},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-21-09-02},{ECLASS81=27-21-09-02},{LINKDE=http://www.wago.com/de/p/855-305/400-1001},{LINKEN=http://www.wago.com/global/p/855-305/400-1001},{FILENAME=855-305_400-1001}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BESTNR
Item-No.
855-305/400-1001
BEZEICHNUNG
Description
Plug-in current transformer
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4
mm²
QUERSCHNITT2
Cross section
28 - 12
AWG
ABISOLIERLAENGE
Strip length
9 - 10
mm
PRIMAER
Primary rated current
400
A
SEKUNDAER
Secondary rated current
5
A
LEISTUNG
Rated power
10.00
VA
KLASSE
Accuracy class
1
HOEHE
Height
80.00
mm
BREITE
Width
35.00
mm
TIEFE
Depth
60.00
mm
FARBE
Color
light gray
GEWICHT
Weight
285.000
g
ECLASS71
eCl@ss 7.1
27-21-09-02
ECLASS81
eCl@ss 8.1
27-21-09-02
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews