2206-1662 HI
WAGO
PG 36 - TOPJOB S Terminal Blocks with Push-button
Series 2206
Powered by
CAD模型選擇
{wago/pg36/serie2206/2206-1661_0999-0962.prj},{NB=2206-1662_HI},{BESTNR=2206-1662},{BEZEICHNUNG=2-Leiter-Basisklemme, 6 mm², 30 A, orange},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{QUERSCHNITT1=0.5 - 10},{QUERSCHNITT2=20 - 8},{ABISOLIERLAENGE=13 - 15},{SPANNUNG=800},{BEMESSSTOSSSPG=8},{VERSCHMUTZGRAD=3},{STROM=30},{HOEHE=96.30},{BREITE=7.50},{TIEFE=32.90},{ANZAHLKLEMMSTEL=2},{ANZAHLPOTENTIAL=2},{FARBE=orange},{GEWICHT=17.900},{RGB=0.89,0.43,0.07,0},{ECLASS71=27-14-11-27},{ECLASS81=27-14-11-27},{LINKDE=http://www.wago.com/de/p/2206-1662},{LINKEN=http://www.wago.com/global/p/2206-1662}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BESTNR
Item-No.
2206-1662
2206-1662
BEZEICHNUNG
Description
2-conductor carrier terminal block, 6 mm², 30 A, orange
2-conductor carrier terminal block, 6 mm², 30 A, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
QUERSCHNITT1
Cross section
0.5 - 10
mm²
QUERSCHNITT2
Cross section
20 - 8
AWG
ABISOLIERLAENGE
Strip length
13 - 15
mm
SPANNUNG
Measured voltage
800
V
BEMESSSTOSSSPG
Rated impulse voltage
8
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
30
A
HOEHE
Height
96.30
mm
BREITE
Width
7.50
mm
TIEFE
Depth
32.90
mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
orange
orange
GEWICHT
Weight
17.900
g
ECLASS71
eCl@ss 7.1
27-14-11-27
ECLASS81
eCl@ss 8.1
27-14-11-27
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews