Three Spoked Handwheel V3RA-MRE-125-P6-D
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Handwheels with retractable handle
V3RA-MRE
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/handwheels_with_retractable_handles/v3ra_mre/v3ra_mre_asmtab.prj},{NB=Three Spoked Handwheel V3RA-MRE-125-P6-D (unactivated)},{PARTNUMBER=V3RA-MRE-125-P6-D},{ITEMID=6361010},{POS=0},{D1=125},{D2=6},{L3=51},{L5=105},{L6=54},{B=24},{S=17},{D3=24},{L2=12},{L1=28},{D4=21},{L4=54},{D5=M4},{NDM=4},{WEIGHT=0.2770},{CTN=39269097},{ROHS=YES},{PPATH=v3ra_mre_asmtpl.prj},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
V3RA-MRE-125-P6-D
V3RA-MRE-125-P6-D
POS
Position
unactivated
activated
unactivated
activated
D1
125
125
mm
D2
Pilot Hole
6
6
mm
L3
51
51
mm
L5
105
105
mm
L6
54
54
mm
B
24
24
mm
S
17
17
mm
D3
24
24
mm
L2
12
12
mm
L1
28
28
mm
D4
21
21
mm
L4
54
54
mm
D5
Thread
M4
M4
WEIGHT
Weight
0.2770
0.2770
kg
CTN
US-Customs Tariff Number
39269097
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸