Coupling attachment GN 000.5-2-K14
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Safety handwheels
GN 000.5
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/safety_handwheels/gn000_5/gn000_5.prj},{NB=Kupplungssatz GN 000.5-2-K14},{PARTNUMBER=GN 000.5-2-K14},{ITEMID=14KE50},{NR=2},{D1=140, 160},{D2=K14},{D2Y=14},{D3=33},{D4=21},{D5=33},{D6=29},{L1=48},{L2=20},{L3=14},{T=30},{W=4},{T2=2.3},{B2=5},{NR1=3.0},{WEIGHT=0.1930},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 000.5-2-K14
GN 000.5-2-K14
NR
No.
2
2
D1
H7 bore with keyway
140, 160
140, 160
D2
H7 bore with keyway
K14
K14
D3
33
33
mm
D4
21
21
mm
D5
33
33
mm
D6
29
29
mm
L1
48
48
mm
L2
20
20
mm
L3
14
14
mm
T
30
30
mm
W
4
mm
WEIGHT
Weight
0.1930
0.1930
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Produktdetails
Produktdetails
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸