您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Control knob GN 957-27-B10-A
JW Winco
1.0 Operating parts
1.4 Adjusting, setting, locking with and without measured positioning
Accessory
GN 957
GN 957 A
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_4/accessory/gn957/gn957_a/gn_957_a.prj},{NB=Drehknopf GN 957-27-B10-A},{PARTNUMBER=GN 957-27-B10-A},{ITEMID=957-27-B10-A},{D1=27},{D2=B10},{D3=14},{D4=M5},{L1=19.5},{L2MIN=6.0},{L2MAX=11.3},{SA=GN 954, GN 9054},{WEIGHT=0.0198},{CTN=90318098},{ROHS=YES},{D2X=10},{INFOWINCO=Produktdetails},{VERS=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 957-27-B10-A
GN 957-27-B10-A
D1
27
27
mm
D2
H9 Hole B of the rotary knob = shaft diameter
B10
B10
mm
D3
Bore-Ø of the position
14
14
D4
Socket set screw with internal hexagon
M5
M5
L1
19.5
19.5
mm
L2MIN
Length of the protruding shaft min.
6.0
6.0
L2MAX
Length of the protruding shaft max.
11.3
11.3
SA
for position indicator
GN 954, GN 9054
GN 954, GN 9054
WEIGHT
Weight
0.0198
0.0198
kg
CTN
US-Customs Tariff Number
90318098
ROHS
YES
INFOWINCO
Produktdetails
Produktdetails
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸