Disc handwheel GN 323.8-125-K12-R
JW Winco
1.0 Operating parts
1.4 Adjusting, setting, locking with and without measured positioning
Position indicators
EN 323.8
GN 323.8 K
GN 323.8 K R
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_4/position_indicators/gn323_8/gn323_8_k/gn323_8_k_d/gn323_8_k_d_asmtab.prj},{NB=Scheibenhandrad GN 323.8-125-K12-R},{PARTNUMBER=GN 323.8-125-K12-R},{ITEMID=323.8-125-K12-R},{D1=125},{D2X=12},{D2=K12},{D3=31},{D4=25.5},{B=15.0},{L1=18},{L2=61.0},{L3=4.0},{DURCHM=22},{GN0008=Gr.60},{GN0003=Gr.60},{ABS1=67.200},{ABS2=41.000},{R1=2.000},{R2=2.500},{R3=3.000},{ABS4=77.000},{ABS5=45.500},{C=5.000},{S=3.750},{W1=24.000},{W2=27.000},{ABS3=12.800},{ABS6=39.000},{ABS7=104.000},{L11=65.000},{L13=2.500},{D13=13.000},{D14=19.000},{B2=4.000},{T2=1.800},{A1=94.000},{NDM=8.000},{KDM=6.647},{V1=53.750},{PPATH=gn323_8_k_d_asmtpl.prj},{WEIGHT=0.4600},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 323.8-125-K12-R
GN 323.8-125-K12-R
D1
125
125
mm
D2
H7 Bore
K12
K12
D3
31
31
mm
D4
25.5
25.5
mm
B
15.0
15.0
mm
L1
18
18
mm
L2
~
61.0
61.0
mm
L3
4.0
4.0
mm
DURCHM
Handle diameter GN 798
22
22
mm
GN0008
for position indicators
Gr.60
Gr.60
GN0003
for position indicators
Gr.60
Gr.60
WEIGHT
0.4600
0.4600
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸