Disc handwheel GN 323.9-100-K10-R
JW Winco
1.0 Operating parts
1.4 Adjusting, setting, locking with and without measured positioning
Position indicators
EN 323.9
GN 323.9 K
GN 323.9 K R
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_4/position_indicators/gn323_9/gn323_9_k/gn323_9_k_r/gn_323_9_k_r_asmtab.prj},{NB=Scheibenhandrad GN 323.9-100-K10-R},{PARTNUMBER=GN 323.9-100-K10-R},{ITEMID=323.9-100-K10-R},{BK=K},{FORM=R},{D1=100},{D2=K10},{D2Y=10},{D3=20},{D4=20.5},{D5=6},{D6=56},{A=19.0},{B=14.0},{L1=22.5},{L2=63.5},{L3=3.5},{L4=11.5},{L5=13.6},{DURCHM=18},{STELL1=Gr. 42},{STELL2=-},{VERS=6},{PPATH=../../gn_323_9_asmtpl.prj},{WEIGHT=0.3260},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 323.9-100-K10-R
GN 323.9-100-K10-R
D1
100
100
mm
D2
H7 Bore
K10
K10
D3
20
20
mm
D4
20.5
20.5
mm
D5
6
mm
D6
56
56
mm
A
19.0
19.0
mm
B
14.0
14.0
mm
L1
22.5
22.5
mm
L2
63.5
63.5
mm
L3
3.5
3.5
mm
L4
11.5
11.5
mm
L5
13.6
13.6
mm
DURCHM
Handle GN 798
18
18
mm
STELL1
for position indicator GN 000.9
Gr. 42
Gr. 42
STELL2
for position indicator GN 000.13
-
-
WEIGHT
Weight
0.3260
0.3260
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸