Cam Action Indexing Plunger GN 612-8-3/4x16-B
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 612
GN 612 B
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/cam_action_indexing_plungers/gn612/gn612_b/gn612_b_inch_asmtab.prj},{NB=Cam Action Indexing Plunger GN 612-8-3/4x16-B (deactivated)},{PARTNUMBER=GN 612-8-3/4x16-B},{ITEMID=612-8-3/4x16-B},{POS=0},{D1=8},{D2=3/4x16},{D3=20},{L1=69},{L2=12},{L3=36},{L4=37},{L5=52},{SL=4.7 / 13},{VERS=6},{WEIGHT=0.0040},{CTN=7318290000},{ROHS=YES},{PPATH=gn612_b_inch_asmtpl.prj},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 612-8-3/4x16-B
GN 612-8-3/4x16-B
POS
Position
deactivated
activated
deactivated
activated
D1
-0.02/-0.04
8
8
mm
D2
Thread
3/4x16
3/4x16
D3
20
20
mm
L1
69
69
mm
L2
12
12
mm
L3
+1.5
36
36
mm
L5
52
52
mm
SL
Spring Load Initial/End ~
4.7 / 13
4.7 / 13
N
WEIGHT
Weight
0.0040
0.0040
kg
CTN
US-Customs Tariff Number
7318290000
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸