您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Stainless Steel-Cam action indexing plunger GN 612-8-M16-BK-NI
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 612 NI
GN 612 BK NI
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/cam_action_indexing_plungers/gn612_ni/gn612_bk_ni/gn612_bk_ni_asmtab.prj},{NB=Edelstahl-Rastriegel GN 612-8-M16-BK-NI (deactivated-0)},{PARTNUMBER=GN 612-8-M16-BK-NI},{ITEMID=612-8-M16-BK-NI},{POS=0},{POSX=eingerastet,ausgerastet},{ABSTANDX=22.0},{ABSTAND=0.0},{D1=8},{D2=M16},{D2X='1','M16','2','M16x1,5'},{D3=16},{L1=56.0},{L2=10},{L3=30},{L4=32},{L5=42},{FEDERDRUCK=11 / 29},{PPATH=gn612_bk_ni_asmtpl.prj},{VERS=5},{WEIGHT=0.0780},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 612-8-M16-BK-NI
GN 612-8-M16-BK-NI
POS
Position
deactivated
activated
deactivated
activated
ABSTAND
Lock nut
mm
Enter value for ABSTAND
Lock nut
mm
cm
inch
ft
確定
D1
Pin -0.06 / -0.08 Bore hole H7
8
8
mm
D2
Thread/screw thread
M16
M16
D3
16
16
mm
L1
56.0
56.0
mm
L2
10
10
mm
L3
+1.5
30
30
mm
L5
42
42
mm
FEDERDRUCK
Initial / end
11 / 29
11 / 29
N
WEIGHT
Weight
0.0780
0.0780
kg
CTN
US-Customs Tariff Number
7318290000
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸