Stainless Steel-Cam action indexing plungers GN 721.6-6-M12x1,5-LA
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 721.6
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/cam_action_indexing_plungers/gn721_6/gn721_6_la_asmtab.prj},{NB=Edelstahl-Rastriegel GN 721.6-6-M12x1,5-LA (unactivated)},{PARTNUMBER=GN 721.6-6-M12x1,5-LA},{ITEMID=721.6-6-M12x1,5-LA},{D1=6},{D2=M12x1,5},{POS=0},{D3=12},{L1=47.0},{L2=8},{L3=26},{L4=26},{FEDERDRUCK1=9},{FEDERDRUCK2=21},{VER=1.000},{WEIGHT=0.0305},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn721_6_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 721.6-6-M12x1,5-LA
GN 721.6-6-M12x1,5-LA
D1
Pin -0,06/-0,08 Bore H7
6
6
mm
D2
Thread
M12x1,5
M12x1,5
POS
Position
unactivated
activated
unactivated
activated
D3
12
12
mm
L1
47.0
47.0
mm
L2
8
8
mm
L3
+1.5
26
26
mm
L4
26
26
mm
FEDERDRUCK1
initial
9
9
N
FEDERDRUCK2
End ~
21
21
N
WEIGHT
Weight
0.0305
0.0305
kg
CTN
US-Customs Tariff Number
7318290000
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸