Stainless Steel-Spring latch GN 722.3-12-20-L-A4
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 722.3
GN 722.3 L
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/cam_action_indexing_plungers/gn722_3/gn722_3_l/gn722_3_l_a4_asmtab.prj},{NB=Edelstahl-Federriegel GN 722.3-12-20-L-A4 (deactivated)},{PARTNUMBER=GN 722.3-12-20-L-A4},{POS=1},{D1=12},{S=20},{B=6.1},{D2=6.1},{H1=7.5},{H2=1.5},{H3=10},{K1=7.5},{K2=18},{K3=12},{L1=54},{L2=14},{L3=35},{L4=37},{L5=48},{M=34},{SW=10},{T=6},{FEDERDRUCK=14 / 35},{FARBE=ZB - verzinkt, blau passiviert},{PPATH=gn722_3_l_asmtpl.prj},{MAT=Edelstahl-Feinguss 1.4408},{WEIGHT=0.1813},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 722.3-12-20-L-A4
GN 722.3-12-20-L-A4
POS
Position
deactivated
activated
deactivated
activated
D1
Pin -0,05/-0,25 Bore +0,1/+0,3
12
12
mm
S
20
20
mm
B
+0,3
6.1
6.1
mm
D2
+0,3
6.1
6.1
mm
H1
7.5
7.5
mm
H2
1.5
1.5
mm
H3
10
10
mm
K1
7.5
7.5
mm
K2
18
18
mm
K3
12
12
mm
L1
≈
54
54
mm
L2
14
14
mm
L3
35
35
mm
L4
37
37
mm
L5
48
48
mm
M
34
34
mm
SW
10
10
mm
FEDERDRUCK
Spring load initial / end
14 / 35
14 / 35
N
WEIGHT
Weight
0.1813
0.1813
kg
CTN
US-Customs Tariff Number
7318290000
7318290000
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸