Ball Lock Pin GN 113.30-8-30-M
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Rapid release pins
GN 113.30
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/rapid_release_pins/gn113_30/gn113_30_m.prj},{NB=Kugelsperrbolzen GN 113.30-8-30-M (deactivated)},{PARTNUMBER=GN 113.30-8-30-M},{D1=8},{L1=30},{POS=1},{D2=9.5},{D3=14},{D4=23.0},{D5=18.0},{D6=48},{L2=8.2},{L3=27},{L4=34.0},{L5=43.5},{L6=31},{M=20.5},{AB=8},{L4X=6.300},{L5X=1.500},{L6X=15.100},{R=22.000},{D4X=11.600},{L7=2.600},{L8=1.900},{L9=1.200},{R1=1.600},{D5X=7.000},{D6X=7.000},{DD=6.100},{R2=1.390},{MAT=Titan},{WEIGHT=0.0206},{CTN=81089090},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 113.30-8-30-M
GN 113.30-8-30-M
D1
-0,04/-0,08
8
8
mm
L1
+0,6
30
30
mm
POS
Position
deactivated
activated
deactivated
activated
D2
9.5
9.5
mm
D3
14
14
mm
L2
±1
8.2
8.2
mm
L3
+0,2
27
27
mm
AB
Locating bore H11
8
8
mm
WEIGHT
Weight
0.0206
0.0206
kg
CTN
US-Customs Tariff Number
81089090
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸