Locking pin GN 214.2-10-50
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Rapid release pins
GN 214.2
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/rapid_release_pins/gn214_2/gn214_2.prj},{NB=Steckbolzen GN 214.2-10-50 (deactivated)},{PARTNUMBER=GN 214.2-10-50},{ITEMID=214.2-10-50},{D1=10},{L1=50},{L1X=20,25,30,35,40,45,50,60},{ZS=1},{A=3.3},{B=1.0},{D2=11.7 +1},{D3=9.9},{D4=16},{D5=28},{L2=9.8},{L3=42.0},{BL=38},{MAT=Stahl, verzinkt, blau chromatiert},{WEIGHT=0.0540},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 214.2-10-50
GN 214.2-10-50
D1
-0,05
10
10
mm
L1
+0,4 Minimum size
50
50
mm
ZS
Position
deactivated
activated
deactivated
activated
A
3.3
3.3
mm
B
1.0
1.0
mm
D2
11.7 +1
11.7 +1
mm
D3
9.9
9.9
mm
D4
16
16
mm
D5
28
28
mm
L2
9.8
9.8
mm
L3
42.0
42.0
mm
BL
Load (Double sided
38
38
kN
WEIGHT
Weight
0.0540
0.0540
kg
CTN
US-Customs Tariff Number
7318290000
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸