Ball button GN 249-6
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 249
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2019年10月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 249.1 - Ball buttons for spring plungers
JW Winco
25.06.2024
{winco/3_0_machine_parts/3_1/spring_plungers/gn249/gn249.prj},{NB=Raststueck GN 249-6},{PARTNUMBER=GN 249-6},{ITEMID=6WP22},{D1=6},{D2=MIN},{D3=2.0},{L1=8},{L2=2},{W=MIN},{S1=D5=0.8},{S2=M6=0.6},{S3=M6=1.6},{S4=M6=2.1},{WEIGHT=0.0010},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 249-6
GN 249-6
D1
6
6
mm
D3
2.0
2.0
mm
L1
8
8
mm
L2
2
2
mm
S1
f. GN 614
D5=0.8
D5=0.8
mm
S2
f. GN 615
M6=0.6
M6=0.6
mm
S3
f. GN 615.1
M6=1.6
M6=1.6
mm
S4
f. GN 616
M6=2.1
M6=2.1
mm
WEIGHT
Weight
0.0010
0.0010
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸