Spring element GN 513-M16x1,5-K-1
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 513
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn513/gn513_k.prj},{NB=Federelemente GN 513-M16x1,5-K-1 (deactivated)},{PARTNUMBER=GN 513-M16x1,5-K-1},{ITEMID=513-M16x1,5-K-1},{POS=0},{POSX=eingerastet,ausgerastet},{FD=normal},{FDX=normal,verstaerkt},{D1=M16x1,5},{D2=12.0},{D3=M5},{D4=8.8},{E=7.8},{L1=38},{L2=27},{L3=3},{L4=8},{R=6.0},{S1=7},{S2=10},{S3=6},{T=10},{FEDERDRUCK1=25 / 71},{FEDERDRUCK2=45 / 125},{D1G=16.000},{D1K=14.160},{D3G=5.000},{D3K=4.134},{WEIGHT=0.0300},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 513-M16x1,5-K-1
GN 513-M16x1,5-K-1
POS
Position
deactivated
activated
deactivated
activated
FD
Spring load
normal
normal
D1
M16x1,5
M16x1,5
mm
D2
12.0
12.0
mm
D3
M5
M5
mm
D4
8.8
8.8
mm
E
7.8
7.8
mm
L1
38
38
mm
L2
27
27
mm
L3
3
3
mm
L4
8
8
mm
S1
7
7
mm
S2
10
10
mm
FEDERDRUCK1
Initial/end
25 / 71
25 / 71
N
FEDERDRUCK2
Initial/end
45 / 125
45 / 125
N
WEIGHT
Weight
0.0300
0.0300
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸