Spring plunger GN 614.6-8-K
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 614.6
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn614_6/gn614_6_asmtab.prj},{NB=Federnde Druckstueck GN 614.6-8-K (deactivated)},{PARTNUMBER=GN 614.6-8-K},{ITEMID=614.6-8-K},{D1=8},{D1X=8.0},{POS=unbetaetigt},{AUSWAHL=AUSGERASTET,EINGERASTET},{D2=3.9},{D3=10},{L1=24},{L2=8.0},{L3=3.2},{W=4.5},{F=30},{END=88},{ALFA=330},{WEIGHT=0.0077},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn614_6_asmtpl.prj},{MAT=ganter_schwarz}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 614.6-8-K
GN 614.6-8-K
ITEMID
WINCO ITEM ID
614.6-8-K
614.6-8-K
D1
-0.05
8
8
mm
POS
Position
deactivated
activated
deactivated
activated
D2
3.9
3.9
mm
D3
10
10
mm
L1
24
24
mm
L2
8.0
8.0
mm
L3
3.2
3.2
mm
W
Compression
4.5
4.5
mm
F
Initial
30
30
N
END
End
88
88
N
WEIGHT
Weight
0.0077
0.0077
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸