Spring plunger GN 615.1-M8-B
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 615.1
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn615_1/gn615_1.prj},{NB=Federnde Druckstueck GN 615.1-M8-B (deactivated)},{PARTNUMBER=GN 615.1-M8-B},{ITEMID=8NG13/B},{POS=0},{POSX=ausgerastet,eingerastet},{FORM=B},{FORMX='B','BS'},{D1=M8},{D2=3.8},{L=16},{W=2.0},{FEDERDRUCK1=16/33},{FEDERDRUCK2=23/59},{D1G=8.000},{D1K=6.466},{ZZ1=1.00},{ZZ2=2.00},{WEIGHT=0.0040},{CTN=7318190000},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 615.1-M8-B
GN 615.1-M8-B
POS
Position
deactivated
activated
deactivated
activated
FORM
Type
B
D1
M8
M8
mm
D2
3.8
3.8
mm
L
16
16
mm
W
Spring compression
2.0
2.0
mm
FEDERDRUCK1
(standard) initial / end
16/33
16/33
N
WEIGHT
Weight
0.0040
0.0040
kg
CTN
US-Customs Tariff Number
7318190000
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸