Spring plunger GN 615.4-M10-BSN
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 615.4
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn615_4/gn615_4_bsn.prj},{NB=Federnde Druckstueck GN 615.4-M10-BSN},{PARTNUMBER=GN 615.4-M10-BSN},{ITEMID=615.4-M10-BSN},{D1=M10},{D1X=10.000},{D2=4.5},{L=23},{W=2.5},{SW=5.0},{WX=2.500},{FEDERDRUCK1=20},{FEDERDRUCK2=54},{R1=8.000},{R2=7.000},{SWD=4.000},{X1=0.250},{WEIGHT=0.0090},{CTN=7318190000},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 615.4-M10-BSN
GN 615.4-M10-BSN
D1
Thread
M10
M10
D2
−0.1
4.5
4.5
mm
L
±0.1
23
23
mm
W
Compression
2.5
2.5
SW
5.0
5.0
mm
FEDERDRUCK1
initial ~
20
20
N
FEDERDRUCK2
End ~
54
54
N
WEIGHT
Weight
0.0090
0.0090
kg
CTN
US-Customs Tariff Number
7318190000
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸