Side thrust pin GN 715-5-7/16-50-KB
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 715
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn715/gn715_kb_inch.prj},{NB=Side thrust pin GN 715-5-7/16-50-KB},{PARTNUMBER=GN 715-5-7/16-50-KB},{ITEMID=715-5-7/16-50-KB},{F=50},{D1=5},{D2=7/16},{D2X=11.1125},{D3=10},{L3=11.5},{L4=6},{A1=2.5},{A2=5.7},{H=12},{W=1.6},{X1=1.7},{X2=1.30},{ARTIKELNR=GN 715.1-5.6},{WEIGHT=MIN},{CTN=},{ROHS=YES},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 715-5-7/16-50-KB
GN 715-5-7/16-50-KB
F
side force
50
50
N
D1
5
5
mm
D2
7/16
7/16
Inch
D3
H8
10
10
mm
L3
11.5
11.5
mm
L4
6
6
mm
A1
2.5
2.5
mm
A2
5.7
5.7
mm
H
min
12
12
mm
W
1.6
1.6
mm
X1
1.7
1.7
mm
X2
1.30
1.30
mm
ARTIKELNR
Mounting tool
GN 715.1-5.6
GN 715.1-5.6
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸