T-Slot bolt DIN 787-14-M12-50
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
DIN 787
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/nuts_bolts_for_t_slots/din787/din787.prj},{NB=Schraube fuer T-Nut DIN 787-14-M12-50},{PARTNUMBER=DIN 787-14-M12-50},{ITEMID=A80457},{A=14},{D=M12},{DG=12},{KDM=9.853},{LB=50-35},{LBX=50-35,80-55,125-75,200-120},{E=22},{K=8},{K1=12.000},{K2=2.500},{T=14},{DK=9.853},{R=1.000},{P=19.000},{MAT=Vergütungsstahl},{WEIGHT=0.0750},{CTN=7318158085},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
DIN 787-14-M12-50
DIN 787-14-M12-50
A
14
14
mm
D
Thread
M12
M12
LB
Length L - length of thread B
50-35
50-35
mm
E
22
22
mm
K
8
8
mm
T
for T-nuts DIN 650
14
14
WEIGHT
Weight
0.0750
0.0750
kg
CTN
US-Customs Tariff Number
7318158085
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸