您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
T-Nut GN 506.2-8-M6
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
GN 506.2
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2024年6月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 50b - T-Nuts, Steel, for Aluminum Profiles (b-Modular System), Type F wi...
JW Winco
25.06.2024
GN 50b - Nutensteine, Stahl / Edelstahl, für Aluprofile (i-Baukasten), Form...
JW Winco
25.06.2024
GN 50b - T-Nuts, Steel, for Aluminum Profiles (b-Modular System), Type V wi...
JW Winco
25.06.2024
{winco/3_0_machine_parts/3_2/nuts_bolts_for_t_slots/gn506_2/gn_506_2.prj},{NB=Mutter fuer T-Nut GN 506.2-8-M6},{PARTNUMBER=GN 506.2-8-M6},{ITEMID=506.2-8-M6},{A=8 ±0.1},{AX=8},{D=M6},{DX='M4','M5','M6','M8'},{E1=16.0},{E2=11.5},{H1=5.8},{H2=8.5},{H3=1.0},{A1=8},{R=5.570},{WEIGHT=0.0055},{CTN=7318190000},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 506.2-8-M6
GN 506.2-8-M6
A
8 ±0.1
8 ±0.1
mm
D
Thread
M6
M6
E1
16.0
16.0
mm
E2
11.5
11.5
mm
H1
5.8
5.8
mm
H2
8.5
8.5
mm
H3
-0.1
1.0
1.0
mm
A1
for slot width a
8
8
mm
WEIGHT
Weight
0.0055
0.0055
kg
CTN
US-Customs Tariff Number
7318190000
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸