Swing Bolt SEB-3/8x16-3.75-3/8-1.00
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
SEB
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/swing_bolts_shoulder_screws_thrust_bolts/seb/seb.prj},{NB=Swing Bolt SEB-3/8x16-3.75-3/8-1.00},{PARTNUMBER=SEB-3/8x16-3.75-3/8-1.00},{ITEMID=6T375SE4},{D1=3/8x16},{D1INCH=0.3750},{L1=3.75},{L2=1.50},{D2=3/8},{D2INCH=0.38},{D3=1.00},{D4=0.38},{S=0.50},{ANG=31.529},{CD=0.018},{WEIGHT=0.0000},{CTN=},{ROHS=YES},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
SEB-3/8x16-3.75-3/8-1.00
SEB-3/8x16-3.75-3/8-1.00
D1
Thread
3/8x16
3/8x16
L1
3.75
3.75
Inch
L2
1.50
1.50
Inch
D2
(Slip Fit)
3/8
3/8
D3
Diameter
1.00
1.00
Inch
D4
0.38
0.38
Inch
S
0.50
0.50
Inch
WEIGHT
Weight
0.0000
0.0000
kg
CTN
US-Customs Tariff Number
ROHS
YES
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸