Holding bushe GN 1132-10-35-M20-A
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Lifting pins
GN 1132
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/lifting_pins/gn1132/gn_1132.prj},{NB=Aufnahmebuchse GN 1132-10-35-M20-A},{PARTNUMBER=GN 1132-10-35-M20-A},{ITEMID=1132-10-35-M20-A},{D1=10},{L1=35},{D2=M20},{D2X=20},{P=2.500},{D3=28},{D4=12.2},{L2=46.0},{L3=29},{S=24},{ADM=130},{MAT=Edelstahl, nichtrostend, 1.4542},{WEIGHT=0.09240},{CTN=8487900080},{ROHS=YES},{VERS=4},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 1132-10-35-M20-A
GN 1132-10-35-M20-A
D1
10
10
mm
L1
Nominal length
35
35
mm
D2
Thread
M20
M20
D3
28
28
mm
D4
+0.3
12.2
12.2
mm
L2
46.0
46.0
mm
L3
29
29
mm
S
24
24
mm
ADM
Tightening torque
130
130
Nm
WEIGHT
Weight
0.09240
0.09240
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸