您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Wiper GN 7607-14-TPU-95
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Seals
GN 7607
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/seals/gn7607/gn7607.prj},{NB=Abstreifer GN 7607-14-TPU-95},{PARTNUMBER=GN 7607-14-TPU-95},{D1=14},{D2=20},{D3=22},{R=0.4},{D1I=13.2},{D2I=20.2},{D3I=22.2},{D4I=14.6},{SI=6.8},{PZ=GN 1150},{H=95 ±5 Shore A},{MAT=Thermoplastisches Polyurethan},{WEIGHT=0.0006},{CTN=39269097},{ROHS=YES},{INFOWINCO=Produktdetails},{H3X=0.140},{D1X=16.400},{D1Y=15.000},{D2Y=14.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 7607-14-TPU-95
GN 7607-14-TPU-95
D1
h9 Nominal dimensions - installation space
14
14
D2
H9 Nominal dimensions - installation space
20
20
mm
D3
H9 Nominal dimensions - installation space
22
22
mm
R
max. Nominal dimensions - installation space
0.4
mm
D1I
Actual dimensions - Wipers, unassembled
13.2
13.2
mm
D2I
Actual dimensions - Wipers, unassembled
20.2
20.2
mm
D3I
Actual dimensions - Wipers, unassembled
22.2
22.2
mm
D4I
Actual dimensions - Wipers, unassembled
14.6
14.6
mm
SI
Actual dimensions - Wipers, unassembled
6.8
mm
PZ
Suitable for
GN 1150
GN 1150
H
Hardness
95 ±5 Shore A
WEIGHT
Weight
0.0006
0.0006
kg
CTN
US-Customs Tariff Number
39269097
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸