您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Swivel Clamp Connector Joint, Plastic GN 286.9-B30-B30-S-2-SW
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Connector Clamps
EN 286.9 Plastic Swivel Clamp Connector Joints
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/connector_clamps/en286_9/gn286_9_s_asmtab.prj},{NB=Gelenk-Klemmverbinder, Kunststoff GN 286.9-B30-B30-S-2-SW (0)},{PARTNUMBER=GN 286.9-B30-B30-S-2-SW},{D1=B30},{D2=B30},{ROT=0},{K1=45},{K2=45},{L1=134},{L2=54},{M1=67},{M2=67},{Z1=M8-25},{Z2=M8-25},{L3Z1=63 | 78},{L3Z2=63 | 78},{OB=schwarz, matt},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{WEIGHT=0.1780},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn286_9_s_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 286.9-B30-B30-S-2-SW
GN 286.9-B30-B30-S-2-SW
D1
Bore
B30
D2
Bore
B30
ROT
Rotation
°
K1
45
mm
K2
45
mm
L1
134
mm
L2
54
mm
M1
67
mm
M2
67
mm
Z1
Screw locations
M8-25
mm
Z2
Screw locations
M8-25
mm
L3Z1
Clamping lever
63 | 78
mm
L3Z2
Clamping lever
63 | 78
mm
OB
Finish
Black, matte finish
Black, matte finish
WEIGHT
Weight
0.1780
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸